??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23341.0012 shaft clamp
HELP_VARIABLE
Company
Halder
Description
EH 23341. - Shaft clamp
Bill of material
23341.0012 shaft clamp
BESTNR
Ref. No.
23341.0012
D1
h11
12 mm
D2
Thread
M6
D3
Thread
M4
L1
max.
39 mm
L2
12 mm
L3
6 mm
SW
5 mm
AM
Tightening torque max.
100 Nm
D1X
Hub hole D1 H7
12
D2X
Shaft diameter D2
15-20 mm
L1X
L1 +0.2
3.5 mm
G
Weight
22 g
Embedded user actions